IESNA:LM-63-2002
[TEST]P1505254
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-110)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (3000K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]32327
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
19421.7 19372.9 19340 19225.4 19047.3 18878.2 18678.6 18422.2 18093.1 17741.4
17304.7 16710.2 15911.5 14521.7 12863.1 11078.5 9298.4 7693.1 6281.8 4999.8
3732.5 2581 1974 1689.3 1460.1 1274.1 1181 1120.9 1068.7 995
899.7 789.6 662.6 518.5 355.1 179.3 0
